Pressure gauges

MEX5

Configure your product code:

Article-No: {{variant}}

 

Your chosen configuration:

  • {{value.translatedValue | removeValueIdentifier}}{{$last ? '' : ', '}}{{$last ? '' : '; '}}

Loading ...

Configurator is currently not available

{{container.translatedName}}

{{value.translatedValue}}
Range from {{parameter.minValue}} to {{parameter.maxValue}}
{{value.translatedValue}} {{value.translatedValue}}

Resolve Conflict

You selection is not compatible with your current configuration. Please select a compatible option or cancel your last selection.

Your last selection:
{{lastChangedParameter.parameter.translatedName}} {{lastChangedParameter.translatedValue}}
Conflicted Selection(s):
{{parameter.translatedName}} {{selectedValue.translatedValue}}{{$last ? '' : ', '}}

Compatible options (click to select):

{{value.translatedValue}}

Your last selection caused an error

This is most likely due to an unresolveable conflict with another selection you made. Please go back an try a different selection. You can also always make a product inquiry with an incomplete configured product.

MEX5

Product Inquiry

{{productCode | productCodeWithoutOptions}}

Shipping: {{shipping}} day(s)
Shipping on request
Price: {{productPrice}}
Price on request
Stock: {{stock}} Pieces
Stock: unknown
{{contactAddressData.phone}}
Housing
Protection rating (EN 60529)
  • IP65
Safety according to EN 837-1
  • S1
  • Pressure gauge with blow-out device
Window material
  • Instrument glass
Window gasket
  • Elastomer
Movement material
  • Stainless steel
Nominal size
  • 100 mm
Case material
  • Stainless steel 1.4301 / AISI 304
  • Stainless steel 1.4404 / AISI 316L, optional
Bezel ring material
  • Stainless steel 1.4301 / AISI 304
  • Stainless steel 1.4404 / AISI 316L, optional
Dial
  • White, aluminium
Pointer
  • Black, aluminium
Temperature
Ambient temperature
  • -20°C ... +70°C
Storage temperature
  • -40°C ... +70°C
Media temperature
  • -40°C ... +200°C (not filled)
Wetted parts
Process connection material
  • Stainless steel 1.4404 / AISI 316L
Bourdon tube
  • Stainless steel 1.4404 / AISI 316L
Performance
Pressure limitation (ranges ≤ 600 bar)
  • Steady: 100 % of full scale value
  • Fluctuating: 90 % of full scale value
  • Short time: 130 % of full scale value
Pressure limitation (ranges > 600 bar)
  • Steady: 75 % of full scale value
  • Fluctuating: 65 % of full scale value
  • Short time: 100 % of full scale value
Accuracy according to EN 837-1
  • Class 1
Temperature coefficient at +20°C
  • ± 0.4 % FS/10K
Min. measuring range
  • 0 ... 0.6 bar
Max. measuring range
  • 0 ... 1600 bar
Type of pressure
  • Gauge
  • Compound
  • Vacuum
Approval / Conformities
ATEX
  • Ex II 2 GDc-IM2c
Weight
Gauge
  • 510 g unfilled
  • 810 g filled
Data sheet
MEX5 EN pdf (1 MB)
MEX5 DE pdf (1 MB)
MEX5 FR pdf (1 MB)
Certificates
GOST for all mechanical pressure gauges RU pdf (390 KB)
Lloyds Register for MEX / MEM / MIX / MIM / MEP / MMN EN pdf (816 KB)
Operating instruction
For all pressure gauges EN DE FR ES pdf (970 KB)
Feel free to contact us Close
Please select an inquiry
Please choose a receiver for your inquiry

{{selectedAddress.company}}

{{selectedAddress.address}}
{{selectedAddress.zip}} {{selectedAddress.city}}
{{selectedAddress.country}}
{{selectedAddress.phone}}
{{selectedAddress.fax}}
Your Products *
Please select a product main group
Please enter a product identifier
Please enter an amount
Price: {{lineItem.price | currency: '€': 2}}
Shipping: {{lineItem.shipping}} days
Your personal data
Please select a title
Please fill in first name
Please fill in lastname
Please enter a valid email
Please fill in phone
Your company data
Please fill in company
Please select a industry
Please fill in Zip
Please fill in City
Please select your country
Please enter message
My Products Close
My Products Close

Sorry

There are currently no items in your product list.

or
Restore product lists

Please enter a valid product list ID (format: XXXX-XXXX)

Search & Find Close