Productfinder

Differential pressure gauges
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
Differential Pressure Gauges

Bourdon differential pressure gauges designed to operate with liquids and corrosive atmospheres make it extremely versatile. Capsule and bellows sensor elements make it possible to operate between pressures ranging from 0 ... 10 mbar up to 25 bar and static pressures up to 400 bar with class 1 accuracy, plus the option of selecting electrical contacts.